IESNA:LM-63-2002
[TEST]P1390018
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4164.5
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
15.4 14.1 15.4 17.9 20.5 23.1 25.6 28.2 30.7 34.6 39.7 48.7 65.3 80.7 80.7 79.4 83.3 90.9 114.0 206.2 322.8 351.0 316.4 267.7 201.1 164.0 144.8 134.5 129.4 120.4 107.6 78.1 30.7 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 15.4 17.9 20.5 23.1 24.3 26.9 28.2 32.0 34.6 41.0 51.2 62.8 64.0 62.8 61.5 65.3 76.9 124.3 183.2 199.8 185.7 165.2 137.1 121.7 115.3 111.4 108.9 103.8 92.2 71.7 34.6 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 15.4 16.7 19.2 21.8 23.1 25.6 25.6 28.2 30.7 34.6 37.1 44.8 47.4 46.1 41.0 39.7 41.0 42.3 43.6 48.7 56.4 62.8 73.0 80.7 85.8 89.7 88.4 87.1 76.9 65.3 37.1 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 15.4 16.7 19.2 20.5 21.8 24.3 24.3 26.9 28.2 32.0 33.3 39.7 41.0 41.0 37.1 35.9 37.1 37.1 38.4 42.3 48.7 53.8 61.5 69.2 73.0 75.6 75.6 76.9 70.5 61.5 37.1 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 15.4 16.7 17.9 20.5 21.8 23.1 23.1 24.3 25.6 28.2 30.7 34.6 35.9 35.9 33.3 33.3 33.3 33.3 33.3 35.9 39.7 43.6 51.2 56.4 60.2 62.8 62.8 65.3 64.0 57.6 38.4 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 14.1 15.4 17.9 19.2 20.5 20.5 20.5 23.1 23.1 25.6 26.9 28.2 29.5 29.5 28.2 29.5 28.2 28.2 28.2 29.5 32.0 34.6 39.7 44.8 46.1 48.7 50.0 55.1 56.4 52.5 38.4 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 14.1 15.4 16.7 17.9 19.2 19.2 19.2 20.5 20.5 21.8 23.1 23.1 23.1 24.3 24.3 25.6 24.3 23.1 23.1 23.1 23.1 24.3 28.2 32.0 33.3 34.6 37.1 43.6 50.0 48.7 38.4 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 14.1 15.4 16.7 16.7 17.9 17.9 17.9 19.2 19.2 20.5 21.8 21.8 21.8 21.8 21.8 23.1 23.1 21.8 21.8 21.8 21.8 23.1 26.9 30.7 32.0 33.3 35.9 39.7 43.6 42.3 33.3 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 14.1 15.4 15.4 16.7 17.9 17.9 17.9 17.9 17.9 19.2 19.2 19.2 19.2 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 21.8 25.6 29.5 30.7 32.0 33.3 35.9 37.1 35.9 28.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 12.8 14.1 15.4 15.4 16.7 16.7 16.7 16.7 16.7 17.9 17.9 17.9 17.9 17.9 17.9 17.9 19.2 17.9 19.2 19.2 19.2 20.5 23.1 26.9 29.5 30.7 32.0 30.7 29.5 28.2 23.1 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 12.8 14.1 14.1 14.1 15.4 15.4 15.4 15.4 15.4 16.7 15.4 15.4 15.4 15.4 15.4 15.4 16.7 16.7 17.9 17.9 17.9 19.2 21.8 25.6 28.2 29.5 29.5 26.9 23.1 21.8 17.9 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 12.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 15.4 14.1 14.1 14.1 14.1 14.1 14.1 15.4 15.4 16.7 16.7 16.7 17.9 20.5 23.1 24.3 25.6 24.3 21.8 19.2 17.9 14.1 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 12.8 12.8 12.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 12.8 12.8 12.8 12.8 14.1 12.8 14.1 15.4 16.7 17.9 19.2 20.5 20.5 20.5 19.2 17.9 15.4 12.8 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 11.5 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 11.5 11.5 11.5 11.5 11.5 11.5 12.8 12.8 15.4 16.7 17.9 17.9 16.7 16.7 14.1 12.8 10.2 9.0 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 11.5 11.5 11.5 12.8 11.5 11.5 11.5 11.5 11.5 11.5 11.5 11.5 10.2 10.2 10.2 10.2 10.2 9.0 10.2 11.5 14.1 15.4 16.7 15.4 12.8 11.5 9.0 7.7 6.4 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 11.5 11.5 11.5 12.8 11.5 11.5 11.5 11.5 10.2 10.2 10.2 10.2 9.0 9.0 9.0 9.0 9.0 9.0 9.0 10.2 11.5 11.5 12.8 11.5 10.2 9.0 6.4 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 11.5 11.5 11.5 11.5 11.5 10.2 10.2 10.2 10.2 10.2 9.0 9.0 7.7 7.7 7.7 7.7 9.0 9.0 9.0 7.7 9.0 7.7 9.0 7.7 6.4 6.4 5.1 3.8 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 10.2 11.5 10.2 10.2 10.2 10.2 9.0 9.0 7.7 7.7 6.4 6.4 5.1 6.4 7.7 7.7 7.7 6.4 5.1 3.8 3.8 3.8 3.8 2.6 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 10.2 10.2 10.2 9.0 9.0 9.0 7.7 7.7 6.4 6.4 5.1 5.1 3.8 5.1 6.4 7.7 6.4 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 10.2 10.2 10.2 9.0 9.0 9.0 7.7 6.4 5.1 5.1 3.8 3.8 2.6 3.8 5.1 6.4 5.1 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 10.2 10.2 10.2 9.0 9.0 7.7 6.4 6.4 5.1 5.1 3.8 2.6 2.6 2.6 3.8 3.8 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 9.0 9.0 9.0 7.7 7.7 7.7 6.4 5.1 3.8 3.8 2.6 1.3 1.3 1.3 1.3 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 9.0 9.0 9.0 7.7 7.7 6.4 5.1 3.8 2.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 9.0 9.0 9.0 7.7 7.7 6.4 5.1 2.6 2.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 10.2 10.2 9.0 9.0 9.0 7.7 7.7 5.1 3.8 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 9.0 7.7 7.7 7.7 6.4 6.4 5.1 3.8 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 9.0 7.7 7.7 7.7 6.4 6.4 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 9.0 7.7 7.7 7.7 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 9.0 7.7 7.7 6.4 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 7.7 6.4 6.4 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 7.7 6.4 6.4 5.1 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 7.7 6.4 6.4 5.1 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 9.0 7.7 6.4 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 5.1 5.1 3.8 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 5.1 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 5.1 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 6.4 5.1 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 6.4 5.1 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 9.0 6.4 5.1 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 10.2 7.7 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 9.0 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 9.0 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 11.5 9.0 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 10.2 9.0 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 12.8 10.2 9.0 7.7 6.4 5.1 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 11.5 10.2 9.0 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 11.5 10.2 9.0 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 12.8 11.5 10.2 9.0 7.7 5.1 3.8 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 14.1 12.8 11.5 10.2 9.0 6.4 5.1 3.8 2.6 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 16.7 14.1 12.8 11.5 10.2 9.0 7.7 6.4 3.8 2.6 2.6 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 16.7 15.4 14.1 12.8 11.5 10.2 9.0 7.7 5.1 3.8 2.6 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 16.7 15.4 14.1 12.8 11.5 10.2 9.0 6.4 5.1 3.8 3.8 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 16.7 15.4 14.1 12.8 12.8 11.5 9.0 7.7 5.1 5.1 3.8 3.8 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 16.7 15.4 14.1 14.1 12.8 10.2 9.0 6.4 6.4 5.1 5.1 3.8 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 16.7 15.4 15.4 14.1 12.8 11.5 9.0 7.7 6.4 5.1 5.1 3.8 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 16.7 16.7 15.4 15.4 14.1 12.8 10.2 9.0 7.7 6.4 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 17.9 16.7 16.7 15.4 15.4 12.8 11.5 9.0 7.7 7.7 6.4 5.1 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 17.9 17.9 16.7 16.7 15.4 14.1 11.5 10.2 9.0 7.7 7.7 6.4 6.4 5.1 5.1 5.1 5.1 5.1 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 17.9 17.9 16.7 16.7 16.7 14.1 12.8 10.2 9.0 9.0 7.7 6.4 6.4 5.1 5.1 5.1 5.1 5.1 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 17.9 17.9 16.7 16.7 16.7 15.4 14.1 11.5 10.2 9.0 9.0 7.7 7.7 6.4 6.4 6.4 6.4 5.1 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 19.2 19.2 17.9 17.9 17.9 15.4 14.1 12.8 10.2 10.2 9.0 7.7 7.7 6.4 6.4 6.4 6.4 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 19.2 19.2 17.9 17.9 17.9 16.7 15.4 12.8 11.5 10.2 10.2 9.0 9.0 7.7 7.7 7.7 7.7 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 19.2 19.2 17.9 17.9 17.9 16.7 15.4 14.1 11.5 10.2 10.2 9.0 9.0 7.7 7.7 7.7 7.7 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 19.2 19.2 17.9 17.9 17.9 16.7 15.4 14.1 11.5 11.5 10.2 10.2 9.0 9.0 9.0 9.0 7.7 7.7 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 19.2 19.2 19.2 17.9 17.9 17.9 17.9 15.4 14.1 12.8 11.5 11.5 10.2 10.2 9.0 9.0 9.0 9.0 7.7 6.4 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.4 14.1 12.8 12.8 11.5 11.5 10.2 10.2 10.2 10.2 9.0 9.0 7.7 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.4 14.1 12.8 12.8 11.5 11.5 10.2 10.2 10.2 10.2 9.0 9.0 7.7 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.4 14.1 12.8 12.8 11.5 11.5 11.5 11.5 11.5 11.5 10.2 10.2 9.0 7.7 6.4 5.1 5.1 5.1 5.1 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 17.9 16.7 16.7 15.4 14.1 14.1 14.1 12.8 12.8 11.5 11.5 11.5 12.8 12.8 11.5 10.2 9.0 7.7 6.4 6.4 5.1 5.1 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 16.7 16.7 16.7 16.7 16.7 15.4 14.1 14.1 14.1 12.8 12.8 12.8 12.8 12.8 12.8 14.1 12.8 10.2 9.0 7.7 6.4 6.4 6.4 6.4 6.4 6.4 5.1 3.8 3.8 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 16.7 16.7 16.7 15.4 15.4 15.4 14.1 14.1 14.1 12.8 12.8 12.8 12.8 12.8 14.1 15.4 14.1 11.5 10.2 9.0 7.7 7.7 6.4 6.4 7.7 6.4 5.1 3.8 3.8 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 16.7 16.7 16.7 15.4 15.4 15.4 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 15.4 15.4 15.4 12.8 12.8 12.8 11.5 11.5 10.2 9.0 10.2 9.0 7.7 6.4 5.1 3.8 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 16.7 16.7 16.7 16.7 15.4 15.4 15.4 15.4 15.4 14.1 14.1 15.4 15.4 15.4 15.4 16.7 15.4 15.4 15.4 16.7 16.7 15.4 12.8 12.8 11.5 10.2 9.0 7.7 6.4 3.8 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 17.9 16.7 16.7 16.7 16.7 16.7 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 15.4 16.7 16.7 16.7 16.7 17.9 20.5 20.5 17.9 16.7 15.4 14.1 12.8 11.5 10.2 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 17.9 16.7 16.7 16.7 16.7 16.7 15.4 15.4 15.4 15.4 15.4 15.4 15.4 16.7 16.7 16.7 16.7 16.7 16.7 17.9 20.5 24.3 24.3 21.8 19.2 17.9 15.4 14.1 12.8 11.5 7.7 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 17.9 16.7 16.7 16.7 17.9 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 17.9 17.9 17.9 17.9 17.9 17.9 19.2 21.8 24.3 25.6 24.3 23.1 21.8 20.5 19.2 16.7 15.4 11.5 7.7 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 17.9 17.9 16.7 16.7 17.9 17.9 17.9 17.9 17.9 19.2 19.2 19.2 19.2 20.5 20.5 21.8 23.1 25.6 26.9 26.9 26.9 26.9 24.3 23.1 21.8 20.5 16.7 10.2 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 17.9 19.2 19.2 20.5 20.5 21.8 21.8 23.1 23.1 25.6 26.9 29.5 30.7 30.7 29.5 28.2 25.6 24.3 20.5 12.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 17.9 17.9 17.9 17.9 19.2 17.9 17.9 17.9 19.2 19.2 19.2 19.2 19.2 20.5 20.5 21.8 21.8 23.1 23.1 24.3 24.3 25.6 28.2 32.0 34.6 34.6 33.3 32.0 29.5 28.2 24.3 15.4 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 19.2 19.2 19.2 19.2 20.5 19.2 19.2 19.2 20.5 20.5 20.5 20.5 21.8 23.1 23.1 24.3 24.3 24.3 24.3 25.6 25.6 26.9 30.7 34.6 35.9 37.1 37.1 37.1 37.1 35.9 29.5 15.4 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 19.2 19.2 19.2 20.5 20.5 20.5 20.5 20.5 21.8 23.1 23.1 23.1 23.1 24.3 25.6 26.9 25.6 25.6 25.6 26.9 26.9 28.2 32.0 35.9 38.4 39.7 39.7 42.3 44.8 42.3 35.9 16.7 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 20.5 20.5 20.5 21.8 21.8 21.8 21.8 23.1 24.3 24.3 24.3 25.6 26.9 26.9 28.2 28.2 26.9 25.6 26.9 26.9 29.5 34.6 38.4 39.7 41.0 43.6 47.4 51.2 50.0 41.0 16.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 20.5 20.5 21.8 21.8 23.1 23.1 23.1 24.3 25.6 25.6 25.6 26.9 28.2 29.5 30.7 29.5 28.2 26.9 28.2 28.2 30.7 35.9 39.7 41.0 43.6 46.1 52.5 58.9 56.4 46.1 16.7 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 20.5 21.8 23.1 23.1 24.3 24.3 25.6 26.9 28.2 29.5 30.7 33.3 33.3 33.3 34.6 33.3 33.3 32.0 34.6 38.4 41.0 47.4 51.2 52.5 55.1 56.4 60.2 62.8 57.6 43.6 15.4 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 21.8 21.8 24.3 24.3 25.6 26.9 28.2 29.5 32.0 33.3 37.1 39.7 38.4 38.4 38.4 37.1 38.4 38.4 41.0 48.7 52.5 58.9 62.8 65.3 66.6 66.6 67.9 66.6 58.9 39.7 15.4 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 21.8 23.1 24.3 25.6 26.9 28.2 29.5 32.0 34.6 37.1 42.3 44.8 43.6 42.3 41.0 41.0 42.3 43.6 47.4 57.6 62.8 69.2 74.3 76.9 78.1 75.6 74.3 70.5 60.2 37.1 14.1 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 21.8 23.1 25.6 26.9 28.2 29.5 32.0 34.6 37.1 41.0 47.4 51.2 48.7 46.1 44.8 44.8 47.4 48.7 53.8 67.9 73.0 80.7 85.8 88.4 89.7 85.8 82.0 74.3 61.5 33.3 12.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 23.1 24.3 26.9 28.2 30.7 32.0 35.9 39.7 44.8 53.8 64.0 66.6 65.3 64.0 67.9 85.8 126.8 165.2 189.6 199.8 190.9 152.4 134.5 123.0 116.6 107.6 98.6 85.8 61.5 30.7 12.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 23.1 24.3 26.9 29.5 32.0 34.6 38.4 43.6 51.2 65.3 80.7 82.0 80.7 82.0 90.9 125.5 206.2 280.5 325.4 330.5 308.7 224.2 181.9 156.3 142.2 128.1 114.0 96.1 61.5 28.2 11.5 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 25.6 28.2 30.7 34.6 38.4 43.6 55.1 76.9 108.9 131.9 143.5 157.6 181.9 237.0 376.6 622.6 898.0 974.8 895.4 734.0 577.7 430.4 319.0 237.0 181.9 140.9 111.4 61.5 30.7 11.5 1.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 25.6 29.5 32.0 37.1 41.0 48.7 66.6 101.2 152.4 181.9 203.7 233.1 280.5 383.0 627.7 1038.9 1515.4 1624.3 1459.0 1159.3 931.3 678.9 481.6 331.8 235.7 167.8 126.8 60.2 32.0 11.5 1.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 26.9 30.7 33.3 39.7 50.0 76.9 126.8 198.6 278.0 345.9 407.4 477.8 571.3 766.0 1223.3 1860.0 2399.3 2508.2 2335.2 2044.4 1834.4 1573.0 1272.0 889.0 539.3 301.0 162.7 66.6 34.6 12.8 1.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 26.9 30.7 34.6 43.6 57.6 106.3 188.3 295.9 403.5 509.8 609.7 721.2 862.1 1150.3 1819.0 2681.1 3283.2 3392.0 3210.1 2928.3 2737.5 2467.2 2062.4 1444.9 842.9 433.0 197.3 71.7 37.1 12.8 1.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 28.2 32.0 35.9 46.1 66.6 134.5 248.5 393.3 529.0 672.5 813.4 965.9 1151.6 1533.3 2414.6 3500.9 4167.0 4274.6 4086.3 3813.5 3640.5 3361.3 2851.5 2002.2 1145.2 566.2 233.1 78.1 39.7 14.1 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 28.2 32.0 37.1 48.7 74.3 162.7 308.7 490.6 654.6 836.5 1015.8 1209.2 1442.4 1916.3 3010.3 4322.0 5050.9 5158.5 4961.2 4697.4 4543.6 4255.4 3641.8 2558.1 1448.8 698.1 267.7 83.3 42.3 14.1 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 28.2 33.3 39.7 53.8 97.4 238.3 435.5 657.1 869.8 1070.9 1277.1 1491.1 1795.9 2445.4 3643.1 4974.0 5633.7 5746.5 5606.8 5463.4 5360.9 4988.1 4150.4 2991.1 1831.8 1031.2 348.4 103.8 43.6 12.8 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 20.5 21.8 24.3 29.5 33.3 41.0 58.9 120.4 312.6 561.1 822.4 1085.0 1305.3 1538.5 1772.9 2149.5 2973.2 4274.6 5624.8 6215.3 6334.4 6252.5 6228.1 6176.9 5720.9 4658.9 3422.8 2214.8 1364.2 429.1 124.3 44.8 12.8 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 24.3 29.5 34.6 43.6 62.8 143.5 386.9 686.6 987.6 1300.2 1541.0 1801.1 2056.0 2503.0 3500.9 4907.4 6275.5 6796.9 6923.7 6898.1 6994.2 6992.9 6454.9 5167.5 3855.7 2597.8 1698.6 509.8 144.8 46.1 11.5 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 24.3 29.5 34.6 44.8 67.9 166.5 462.4 813.4 1154.2 1515.4 1775.4 2062.4 2337.8 2856.6 4030.0 5540.2 6927.5 7379.7 7511.7 7543.7 7760.2 7810.1 7187.6 5676.0 4288.7 2980.8 2031.6 590.5 165.2 47.4 10.2 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 24.3 29.5 34.6 46.1 74.3 197.3 534.2 935.1 1301.5 1658.9 1939.4 2258.4 2579.9 3178.1 4484.7 6212.8 7555.2 7995.9 8113.7 8218.8 8472.4 8416.0 7618.0 6048.8 4602.6 3363.9 2263.5 672.5 199.8 51.2 11.5 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 19.2 20.5 24.3 29.5 35.9 47.4 82.0 228.0 605.9 1058.1 1447.5 1802.3 2103.4 2454.4 2823.3 3499.6 4939.5 6885.3 8182.9 8610.7 8717.1 8893.8 9184.6 9021.9 8048.4 6421.6 4917.7 3748.1 2496.6 754.5 234.4 56.4 11.5 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 20.5 24.3 29.5 35.9 47.4 88.4 257.5 677.6 1179.8 1594.8 1945.8 2266.1 2650.3 3065.4 3821.2 5392.9 7557.8 8810.6 9226.9 9319.1 9567.6 9896.9 9626.6 8477.5 6793.0 5231.5 4131.2 2728.5 835.2 267.7 60.2 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 20.5 24.3 29.5 35.9 48.7 94.8 288.2 749.4 1301.5 1740.9 2089.3 2430.0 2846.3 3307.5 4142.7 5847.7 8230.3 9438.3 9841.8 9921.2 10242.7 10609.1 10232.5 8907.9 7165.8 5545.4 4514.2 2960.3 917.2 302.3 64.0 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 20.5 24.3 29.5 35.9 50.0 97.4 310.0 799.3 1365.5 1795.9 2143.1 2504.3 2933.4 3424.1 4315.6 6093.6 8501.9 9704.7 10135.1 10267.1 10641.1 10972.9 10536.1 9142.4 7334.9 5806.7 4729.4 3037.2 1008.1 329.2 64.0 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 17.9 20.5 24.3 29.5 35.9 51.2 98.6 331.8 849.3 1430.9 1849.7 2196.9 2578.6 3021.8 3540.6 4487.3 6339.6 8772.2 9971.1 10429.7 10612.9 11038.2 11336.7 10838.4 9376.8 7502.7 6066.7 4944.6 3115.3 1100.4 356.1 64.0 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 16.7 19.2 23.1 29.5 35.9 51.2 101.2 353.6 899.2 1494.9 1904.8 2250.7 2652.9 3108.9 3657.2 4660.2 6585.5 9043.7 10236.3 10723.1 10957.5 11436.6 11699.2 11142.0 9609.9 7671.8 6328.0 5159.8 3192.2 1191.3 381.7 62.8 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 16.7 19.2 23.1 29.5 35.9 52.5 102.5 375.3 949.2 1559.0 1958.6 2304.5 2727.2 3196.0 3773.8 4831.9 6831.5 9314.0 10502.8 11016.4 11303.4 11833.7 12063.0 11444.3 9844.3 7839.6 6588.1 5375.0 3269.1 1282.3 408.6 62.8 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 16.7 19.2 23.1 29.5 35.9 51.2 101.2 362.5 914.6 1500.0 1906.1 2245.6 2638.8 3091.0 3643.1 4635.9 6545.8 8991.2 10199.2 10669.3 10902.4 11366.1 11610.8 11035.6 9508.7 7606.5 6305.0 5129.0 3179.4 1200.3 409.9 69.2 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 16.7 19.2 23.1 29.5 35.9 50.0 98.6 349.7 880.0 1441.1 1854.9 2185.4 2550.4 2984.7 3512.4 4438.6 6258.9 8668.4 9895.6 10320.9 10501.5 10897.3 11159.9 10628.3 9173.1 7373.3 6021.9 4883.1 3091.0 1118.3 411.2 74.3 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 28.2 34.6 48.7 97.4 336.9 844.2 1380.9 1802.3 2126.4 2462.0 2879.6 3381.8 4242.6 5973.2 8344.3 9592.0 9973.7 10099.2 10429.7 10707.7 10219.7 8837.5 7138.9 5737.5 4635.9 3001.3 1036.3 411.2 80.7 11.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 28.2 34.6 47.4 94.8 324.1 809.6 1322.0 1749.8 2066.2 2373.7 2773.3 3251.1 4045.3 5686.3 8021.5 9288.4 9625.3 9698.3 9960.9 10255.5 9811.0 8501.9 6905.8 5454.4 4389.9 2911.7 954.3 412.5 85.8 11.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 28.2 34.6 46.1 88.4 290.8 725.0 1204.1 1612.8 1930.4 2218.7 2577.3 3001.3 3702.0 5212.3 7384.8 8667.1 9028.3 9106.5 9311.4 9577.9 9246.1 8092.0 6561.2 5123.9 4044.1 2692.6 880.0 372.8 80.7 11.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 28.2 34.6 44.8 82.0 258.8 641.8 1086.3 1475.7 1795.9 2063.7 2380.1 2751.5 3360.0 4738.3 6748.2 8045.8 8432.7 8514.7 8662.0 8900.2 8681.2 7680.8 6215.3 4793.4 3698.2 2473.6 804.5 331.8 74.3 10.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 26.9 33.3 43.6 75.6 225.5 557.2 967.1 1338.6 1660.1 1908.7 2184.1 2501.8 3016.7 4264.4 6111.6 7424.6 7835.8 7921.6 8012.5 8221.3 8115.0 7270.8 5870.7 4462.9 3352.3 2254.5 730.2 292.1 69.2 10.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 26.9 33.3 42.3 69.2 192.1 472.7 849.3 1201.6 1524.4 1753.7 1986.8 2252.0 2673.4 3790.4 5474.9 6803.3 7238.8 7329.8 7363.1 7543.7 7550.1 6859.6 5524.9 4132.4 3006.5 2035.5 654.6 251.1 62.8 9.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 26.9 32.0 41.0 62.8 162.7 399.7 721.2 1032.5 1316.8 1525.6 1743.4 1988.1 2357.0 3316.5 4839.5 6194.8 6695.7 6785.4 6752.0 6816.1 6766.1 6164.1 4974.0 3698.2 2615.8 1711.4 566.2 213.9 58.9 10.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 21.8 25.6 32.0 38.4 57.6 133.2 326.6 594.4 863.4 1108.0 1298.9 1501.3 1725.5 2039.3 2841.2 4204.2 5587.6 6153.8 6242.2 6141.0 6088.5 5980.9 5468.5 4423.2 3263.9 2225.1 1387.3 477.8 175.5 55.1 11.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 20.5 25.6 30.7 37.1 51.2 102.5 253.6 466.3 693.0 900.5 1070.9 1257.9 1461.6 1722.9 2367.3 3568.8 4979.2 5610.7 5697.8 5528.7 5360.9 5196.9 4772.9 3871.1 2829.7 1834.4 1063.2 388.1 138.3 51.2 12.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 20.5 24.3 29.5 34.6 44.8 73.0 180.6 338.2 523.9 691.7 842.9 1014.5 1197.7 1405.2 1892.0 2933.4 4370.7 5067.6 5153.4 4917.7 4633.3 4411.7 4077.4 3320.3 2395.4 1443.7 739.1 299.7 99.9 47.4 14.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 20.5 24.3 28.2 33.3 42.3 64.0 147.3 271.6 421.4 558.5 677.6 813.4 959.5 1129.8 1516.7 2350.6 3550.9 4200.3 4290.0 4055.6 3763.5 3527.8 3216.5 2595.3 1867.7 1136.2 598.2 260.0 93.5 44.8 12.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 15.4 17.9 20.5 23.1 26.9 32.0 38.4 55.1 114.0 203.7 317.7 425.3 513.7 611.0 722.5 854.4 1142.6 1767.8 2731.0 3334.4 3426.6 3193.5 2893.7 2642.7 2355.7 1871.5 1339.9 830.1 457.3 219.0 87.1 41.0 12.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 16.7 19.2 23.1 25.6 30.7 35.9 46.1 80.7 135.8 213.9 290.8 348.4 408.6 484.2 577.7 767.3 1183.6 1909.9 2467.2 2562.0 2331.4 2023.9 1757.5 1494.9 1146.5 810.9 522.6 315.1 178.1 80.7 38.4 11.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 16.7 19.2 21.8 24.3 29.5 32.0 37.1 47.4 69.2 111.4 157.6 183.2 207.5 245.9 302.3 392.0 600.8 1090.1 1599.9 1698.6 1469.3 1154.2 873.6 634.1 421.4 283.1 215.2 174.2 138.3 74.3 34.6 10.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 16.7 19.2 21.8 24.3 28.2 30.7 34.6 41.0 53.8 79.4 111.4 131.9 143.5 162.7 192.1 240.8 357.4 648.2 960.7 1024.8 892.8 710.9 536.7 398.4 283.1 208.8 171.7 147.3 123.0 76.9 33.3 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.4 14.1 15.4 17.9 20.5 23.1 25.6 28.2 30.7 34.6 39.7 48.7 65.3 80.7 80.7 79.4 83.3 90.9 114.0 206.2 322.8 351.0 316.4 267.7 201.1 164.0 144.8 134.5 129.4 120.4 107.6 78.1 30.7 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
